IESNA:LM-63-2002
[TEST]P1055185
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]281
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
308.7 305.2 303.8 301.3 297.7 293.1 287.8 281.8 274.7 266.9
258.3 249.5 239.5 230 219.7 209 198 187.4 176 164.3
152.9 141.6 130.2 118.9 107.5 96.9 85.5 73.5 62.1 51.1
40.5 30.2 20.6 12.1 4.3 0 0
308.7 309.8 306.6 301.3 293.8 283.9 272.2 259.1 244.9 229.2
212.9 195.9 178.1 161.1 143 126 108.6 92.3 75.6 60.3
46.8 34.4 23.1 16.3 12.8 9.9 6.7 4.3 2.5 1.4
0.7 0.4 0 0 0 0 0
308.7 305.5 298.8 286.7 270.1 250.5 229.2 205.5 179.2 152.6
126.7 102.9 79.1 59.3 41.5 25.6 15.6 12.4 9.6 7.1
5 3.2 2.1 1.4 0.7 0.7 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
308.7 304.8 293.1 275 251.2 223.9 194.1 161.8 128.8 99.4
72.4 49.7 29.5 16 12.4 9.2 6.7 4.6 2.8 1.8
1.1 0.7 0.7 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
308.7 305.2 293.1 271.5 245.9 215.4 180.6 146.2 112.5 82
55.7 34.1 17.4 12.8 9.6 7.1 5 3.2 1.8 1.1
0.7 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
